IESNA:LM-63-2002
[TEST]P622920
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (2022-09-29)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]10/4/2022
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK (FORMERLY EATON)
[LUMCAT]LSF65-XX-PC-35W-7050
[LUMINAIRE]Flood light with selectable wattage and CCT
[LAMP](1) 5000K CCT, 70 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION]  OUTDOOR, FLOOD, AREA, COMMERCIAL, FAÇADE, FLOOD, PARKING, PARK
[MORE]  SITE, SECURITY, WET LOCATION
[_SEARCH_MOUNTING] KNUCKLE, TRUNNION
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6273
TILT=NONE
1 -1 1 181 25 1 1 0.6875 0.6875 0
1 1 37
0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30 31 32 33 34 35 36 37 38 39 40 41 42 43 44 45 46 47 48 49 50 51 52 53 54 55 56 57 58 59 60 61 62 63 64 65 66 67 68 69 70 71 72 73 74 75 76 77 78 79 80 81 82 83 84 85 86 87 
88 89 90 91 92 93 94 95 96 97 98 99 100 101 102 103 104 105 106 107 108 109 110 111 112 113 114 115 116 117 118 119 120 121 122 123 124 125 126 127 128 129 130 131 132 133 134 135 136 137 138 139 140 141 142 143 144 145 146 147 148 149 150 151 152 153 154
 155 156 157 158 159 160 161 162 163 164 165 166 167 168 169 170 171 172 173 174 175 176 177 178 179 180
0 15 30 45 60 75 90 105 120 135 150 165 180 195 210 225 240 255 270 285 300 315 330 345 360
2314.90 2317.00 2313.80 2316.70 2311.50 2309.40 2310.40 2307.70 2304.70 2298.80 2293.30 2288.50 2282.60 2275.80 2272.10 2261.90 2252.80 2245.10 2232.60 2225.20 2214.70 2204.10 2198.20 2184.30 2170.30 2156.60 2141.10 2123.10 2106.50 2086.90 2068.50 2048.60
 2030.40 2009.10 1986.20 1965.00 1943.90 1918.90 1894.50 1863.30 1835.30 1812.30 1790.60 1764.80 1731.70 1696.90 1642.10 1588.90 1547.40 1506.80 1468.40 1431.20 1392.60 1355.50 1316.90 1276.10 1220.30 1122.90 1009.20 967.00 923.70 880.20 748.20 689.60 
653.50 599.80 528.00 456.20 384.30 316.70 284.10 204.80 166.00 114.90 59.60 51.10 43.60 35.80 28.30 21.30 15.10 9.90 5.70 3.00 0.40 0.10 0.10 0.10 0.10 0.10 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2314.90 2314.40 2312.90 2313.50 2311.00 2306.70 2311.70 2306.90 2305.10 2304.40 2294.30 2290.90 2282.80 2275.20 2267.30 2263.50 2251.00 2243.20 2233.70 2224.20 2216.10 2207.20 2194.00 2181.20 2169.00 2153.90 2136.60 2122.30 2106.50 2086.10 2065.60 2046.60
 2023.00 2003.70 1980.60 1954.60 1934.90 1915.80 1891.40 1865.70 1833.90 1807.90 1783.40 1759.70 1731.50 1701.60 1660.10 1606.60 1551.60 1506.40 1467.80 1431.00 1395.80 1358.40 1319.80 1276.90 1236.90 1178.80 1085.80 974.20 928.60 887.70 843.20 707.70 
659.90 621.30 556.50 491.40 426.30 331.90 293.90 233.30 187.60 119.70 102.70 81.30 59.80 38.30 30.40 23.30 16.70 11.20 6.70 3.70 0.80 0.20 0.20 0.20 0.20 0.20 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2314.90 2313.00 2309.90 2309.20 2308.50 2309.40 2310.20 2305.10 2309.10 2301.70 2298.10 2286.50 2278.80 2271.70 2265.50 2256.30 2245.70 2235.90 2226.30 2214.30 2206.40 2195.70 2184.50 2172.30 2156.40 2146.90 2128.50 2114.70 2098.30 2081.20 2058.60 2041.40
 2021.70 2000.50 1976.10 1952.50 1926.60 1904.80 1878.70 1855.10 1831.70 1802.20 1777.60 1742.70 1710.40 1686.60 1657.50 1627.30 1596.50 1555.90 1503.90 1444.10 1395.00 1353.30 1312.90 1275.20 1237.20 1197.00 1156.70 1113.60 1054.70 955.30 857.40 817.40 
775.20 713.00 647.10 581.10 515.20 403.40 372.10 298.60 249.10 189.90 150.10 93.10 53.30 43.50 34.30 27.00 19.80 13.70 8.50 5.80 3.10 0.40 0.30 0.20 0.20 0.20 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2314.90 2313.80 2310.30 2309.80 2311.10 2310.10 2308.50 2302.70 2302.90 2292.80 2292.70 2283.50 2276.30 2270.10 2259.00 2252.60 2245.90 2231.70 2221.10 2214.40 2199.80 2187.20 2176.00 2162.20 2145.40 2130.80 2114.20 2096.90 2080.10 2061.90 2046.50 2027.60
 2004.40 1986.20 1966.70 1938.30 1917.90 1896.80 1866.70 1839.90 1813.90 1782.60 1757.80 1728.80 1698.90 1670.70 1644.40 1617.70 1584.20 1548.90 1511.80 1480.40 1448.50 1414.20 1374.10 1330.40 1269.30 1212.00 1160.70 1116.20 1074.50 1030.30 983.20 936.10 
883.50 808.00 714.60 639.40 567.30 495.10 422.90 379.60 327.00 247.50 210.90 152.10 116.00 80.70 61.70 42.80 24.00 17.20 11.20 6.60 3.90 1.20 0.40 0.30 0.30 0.30 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2314.90 2314.70 2315.40 2312.90 2312.20 2303.70 2303.50 2300.30 2291.50 2289.00 2283.80 2275.70 2271.90 2262.10 2256.30 2246.40 2234.80 2227.40 2210.30 2202.00 2188.10 2178.10 2159.40 2144.20 2128.80 2112.50 2093.30 2076.40 2056.10 2034.30 2015.00 1997.40
 1978.10 1955.00 1933.30 1912.70 1890.00 1866.20 1847.70 1825.60 1801.30 1773.20 1746.90 1719.80 1694.90 1665.70 1635.10 1602.20 1568.20 1541.00 1504.70 1462.70 1424.80 1389.70 1351.10 1308.80 1273.80 1235.10 1192.60 1136.50 1078.60 1038.50 996.90 950.30 
899.90 831.00 747.50 690.70 633.40 570.90 508.40 445.80 384.40 307.60 256.00 210.00 152.30 118.40 82.40 56.80 39.00 21.40 14.20 9.10 6.30 3.60 0.80 0.40 0.30 0.30 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2314.90 2313.20 2310.50 2308.40 2307.20 2301.70 2297.10 2295.50 2292.30 2284.90 2281.70 2270.40 2263.60 2254.50 2245.50 2237.10 2226.90 2213.20 2206.80 2193.90 2179.60 2160.20 2151.70 2132.50 2113.50 2096.60 2082.80 2059.80 2044.20 2024.40 1999.00 1979.20
 1958.70 1933.00 1913.00 1891.50 1871.20 1849.40 1825.80 1801.60 1777.80 1751.20 1722.00 1691.40 1659.00 1630.40 1596.10 1565.80 1534.80 1498.40 1466.30 1436.80 1399.70 1362.10 1323.40 1282.80 1230.40 1172.90 1131.90 1093.60 1051.90 1004.80 960.80 897.00 
846.60 797.10 725.80 660.80 615.40 554.70 493.70 432.70 391.10 329.30 278.40 232.60 188.50 147.00 105.50 73.60 54.80 36.20 17.70 12.10 7.30 5.10 2.90 0.80 0.50 0.30 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2314.90 2315.70 2315.20 2316.00 2311.40 2306.90 2301.10 2298.00 2294.80 2287.50 2281.90 2275.20 2266.40 2258.80 2247.50 2237.90 2226.40 2212.80 2201.80 2189.30 2173.00 2159.20 2144.40 2125.90 2109.50 2091.50 2075.00 2056.00 2035.60 2015.60 1994.50 1973.80
 1955.40 1932.60 1910.00 1887.40 1864.70 1838.70 1814.90 1792.00 1767.70 1740.70 1711.10 1681.00 1651.70 1618.70 1589.40 1556.80 1520.60 1484.20 1451.00 1409.00 1376.90 1342.30 1305.00 1253.50 1202.10 1159.80 1119.50 1073.10 1029.20 988.00 940.60 884.10 
835.10 771.10 702.60 654.10 601.30 538.40 477.70 426.40 376.40 318.00 278.40 231.00 186.30 149.40 112.70 82.10 56.90 37.80 23.10 17.60 12.00 6.40 3.60 1.80 1.00 0.70 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2314.90 2316.50 2315.20 2312.30 2308.90 2306.80 2299.60 2297.90 2291.80 2287.40 2280.20 2276.70 2262.70 2254.00 2246.90 2235.80 2223.40 2214.20 2200.90 2189.00 2173.80 2158.20 2147.20 2128.40 2109.10 2094.30 2077.40 2057.10 2035.60 2018.80 1999.60 1976.90
 1955.20 1934.10 1910.50 1889.70 1868.30 1847.20 1825.50 1803.00 1775.30 1748.10 1719.70 1689.50 1658.30 1626.20 1592.70 1561.90 1529.70 1493.60 1460.90 1429.00 1382.60 1348.80 1309.50 1261.90 1214.30 1166.60 1124.70 1081.40 1036.20 991.40 947.50 894.30 
845.30 796.10 727.60 664.10 612.60 555.60 500.40 442.10 396.00 344.30 294.80 245.40 209.10 173.80 138.50 103.40 77.90 56.20 36.50 25.00 19.00 13.10 7.10 4.40 2.50 1.20 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2314.90 2312.50 2313.70 2312.00 2310.20 2306.20 2300.10 2299.40 2292.80 2287.40 2280.80 2270.80 2262.70 2252.30 2243.00 2236.60 2225.40 2215.20 2203.60 2191.90 2179.10 2163.70 2148.70 2133.30 2113.50 2093.50 2079.90 2058.00 2036.90 2017.70 1994.80 1973.40
 1949.30 1923.50 1898.30 1873.30 1850.40 1827.70 1805.20 1780.80 1753.30 1724.60 1697.10 1665.90 1639.50 1611.30 1578.90 1547.50 1512.70 1473.70 1437.50 1393.20 1349.40 1311.70 1275.20 1238.70 1202.10 1158.80 1111.80 1057.40 1000.50 954.30 911.10 867.30 
824.20 777.40 725.60 679.80 621.00 560.90 513.10 463.30 409.30 335.90 285.20 243.30 209.60 174.30 138.90 103.70 76.90 58.50 42.00 29.10 20.10 15.50 10.90 6.30 3.70 1.70 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2314.90 2315.90 2313.00 2311.90 2307.40 2306.70 2302.60 2299.20 2292.60 2286.50 2279.50 2272.70 2265.30 2257.00 2244.70 2235.90 2221.60 2208.40 2197.10 2185.80 2173.10 2159.00 2142.50 2125.40 2106.50 2091.10 2069.70 2049.30 2028.40 2007.60 1985.30 1962.00
 1935.30 1910.20 1887.40 1862.30 1838.60 1812.20 1785.80 1758.20 1725.30 1693.00 1656.30 1625.00 1590.90 1559.70 1527.60 1496.50 1462.50 1429.00 1396.20 1358.50 1321.40 1284.40 1247.40 1210.40 1170.20 1126.80 1087.80 1049.00 1005.50 961.10 914.90 866.60 
808.20 758.10 671.20 601.00 560.00 514.90 470.80 427.30 355.90 303.30 267.20 235.20 181.40 152.00 122.60 93.20 67.10 51.00 36.30 26.20 20.30 15.70 11.20 6.70 4.00 2.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2314.90 2311.10 2311.60 2307.60 2309.00 2303.60 2299.50 2297.40 2290.00 2285.90 2278.60 2273.40 2262.00 2251.40 2243.30 2229.40 2217.50 2204.60 2192.30 2177.50 2161.10 2145.60 2129.30 2112.60 2094.90 2077.20 2058.90 2035.00 2015.90 1990.90 1970.20 1946.90
 1926.70 1905.30 1879.70 1851.70 1819.10 1790.90 1759.90 1730.00 1700.20 1670.50 1638.00 1607.40 1573.10 1537.80 1508.20 1474.40 1439.90 1404.90 1366.30 1332.80 1297.60 1260.70 1223.80 1186.90 1145.70 1101.70 1060.00 1023.50 981.30 899.50 809.50 752.50 
709.60 669.60 625.80 586.40 519.10 453.80 411.90 372.00 336.30 266.80 237.40 212.00 173.70 135.50 97.70 73.70 56.50 39.60 31.80 25.40 19.60 15.20 10.90 6.50 3.60 2.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2314.90 2311.80 2311.40 2308.70 2305.40 2303.50 2301.10 2296.50 2292.30 2282.80 2279.30 2269.80 2262.60 2250.40 2240.60 2229.70 2217.40 2203.30 2193.70 2177.50 2162.30 2147.80 2129.60 2114.20 2095.90 2074.30 2054.60 2038.40 2014.80 1992.90 1972.40 1946.40
 1917.40 1886.50 1859.10 1831.70 1802.20 1773.30 1745.40 1720.20 1684.80 1654.50 1622.60 1591.80 1560.60 1528.00 1495.20 1464.70 1432.60 1402.30 1367.70 1333.30 1294.20 1255.10 1215.90 1174.00 1133.70 1093.10 1019.20 922.50 862.40 818.50 774.50 733.00 
692.70 653.10 559.10 502.70 463.90 430.10 393.70 318.00 284.10 258.20 203.00 172.70 142.50 112.20 78.20 56.20 44.60 36.80 30.20 23.90 19.10 14.30 9.50 6.10 3.30 1.90 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2314.90 2307.90 2309.10 2305.30 2303.70 2299.40 2297.60 2290.20 2287.40 2283.70 2275.30 2269.20 2259.90 2251.10 2243.30 2228.00 2215.70 2201.10 2186.30 2175.60 2160.10 2141.80 2126.60 2109.30 2087.80 2068.50 2050.10 2031.10 2011.60 1989.70 1965.30 1940.30
 1908.60 1879.00 1853.40 1828.30 1798.00 1773.30 1745.40 1715.00 1685.30 1654.30 1622.60 1590.70 1561.00 1530.50 1496.40 1464.10 1430.00 1396.60 1360.10 1325.20 1286.30 1247.30 1208.50 1169.10 1125.90 1059.00 959.60 896.70 852.90 809.50 765.40 726.60 
687.80 604.00 537.80 497.30 460.50 426.90 352.40 311.40 281.50 235.10 193.80 164.40 134.90 105.40 75.00 51.60 42.60 35.80 29.00 23.00 18.40 13.80 9.20 5.70 3.10 1.80 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2314.90 2311.10 2307.20 2304.60 2295.70 2299.00 2297.90 2297.70 2290.40 2283.40 2277.90 2270.50 2261.60 2249.00 2240.60 2227.80 2215.50 2198.40 2189.00 2176.60 2158.60 2147.30 2131.80 2112.20 2096.70 2071.40 2053.10 2026.90 2009.50 1988.70 1971.60 1947.90
 1917.50 1886.40 1858.20 1828.70 1798.30 1771.50 1745.00 1716.20 1681.90 1650.40 1616.10 1585.80 1555.70 1526.20 1496.80 1459.00 1426.40 1391.10 1359.00 1323.80 1285.90 1248.00 1210.00 1167.30 1123.50 1081.10 1012.50 914.20 853.50 813.10 769.10 725.80 
687.40 646.70 553.60 501.10 462.60 424.40 387.30 315.00 281.20 256.60 196.70 167.50 138.20 108.90 75.70 52.60 42.90 35.50 29.10 23.20 18.50 13.80 9.20 5.90 3.40 1.90 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2314.90 2311.90 2308.70 2303.90 2301.50 2299.20 2298.80 2292.30 2287.90 2285.00 2281.80 2272.70 2261.20 2254.90 2244.90 2236.40 2221.50 2206.80 2193.10 2179.60 2166.20 2146.40 2128.50 2114.00 2095.80 2071.60 2053.40 2031.60 2010.60 1991.90 1970.50 1946.60
 1922.20 1897.70 1872.70 1843.00 1805.40 1779.50 1747.70 1719.80 1691.90 1662.80 1629.00 1599.60 1564.10 1530.50 1499.30 1466.00 1430.50 1394.70 1360.80 1325.20 1291.30 1255.30 1219.30 1183.10 1141.90 1092.50 1050.40 1007.60 962.80 883.20 800.10 747.30 
703.20 661.60 617.20 577.30 499.60 440.80 400.40 363.60 318.10 260.30 229.90 192.30 158.80 125.30 91.90 64.10 45.30 35.80 29.10 23.10 18.40 13.60 8.90 5.70 3.30 1.70 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2314.90 2312.10 2305.50 2306.00 2300.70 2299.50 2295.70 2293.00 2288.00 2283.50 2279.60 2272.70 2263.60 2251.40 2242.20 2235.20 2219.10 2210.00 2198.60 2184.00 2167.00 2150.30 2130.40 2116.90 2102.10 2077.90 2058.30 2041.40 2021.90 1999.30 1974.40 1953.10
 1930.00 1904.10 1882.90 1859.30 1828.80 1803.60 1776.70 1748.80 1721.30 1685.90 1650.60 1614.00 1584.10 1549.80 1515.30 1486.70 1448.50 1413.90 1379.30 1342.00 1308.20 1271.50 1234.70 1197.70 1153.40 1114.30 1073.30 1028.70 988.80 945.20 900.40 843.20 
792.80 741.70 655.30 587.40 547.00 504.70 463.30 413.90 331.10 289.60 256.90 212.00 175.20 138.30 101.80 79.70 56.70 39.90 28.10 21.80 17.30 12.80 8.30 5.30 2.90 1.40 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2314.90 2314.60 2310.70 2306.90 2305.80 2303.90 2298.70 2293.20 2289.40 2284.70 2279.10 2268.30 2260.70 2251.40 2243.50 2230.10 2222.70 2206.50 2196.00 2185.40 2171.00 2153.50 2135.60 2118.20 2104.10 2085.30 2066.70 2050.90 2031.60 2010.20 1987.60 1967.70
 1942.10 1921.30 1898.40 1869.90 1845.00 1818.80 1793.10 1765.10 1740.30 1714.00 1680.70 1655.80 1625.20 1593.50 1563.50 1524.90 1491.20 1459.10 1422.70 1376.90 1333.90 1293.80 1253.60 1213.60 1178.50 1137.50 1081.40 1028.70 987.10 938.00 892.40 846.80 
805.70 760.60 714.90 663.10 592.10 541.50 497.00 443.40 380.90 319.10 270.00 229.50 193.10 153.90 115.20 90.20 64.10 45.90 31.20 20.60 16.00 11.30 6.80 4.30 2.40 1.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2314.90 2315.40 2309.40 2305.70 2304.70 2299.80 2294.20 2288.40 2291.00 2283.70 2275.20 2268.20 2258.60 2248.60 2240.10 2229.90 2215.70 2204.60 2192.10 2181.80 2169.70 2153.00 2137.80 2120.20 2101.00 2083.30 2062.50 2045.30 2034.20 2012.90 1990.60 1968.50
 1946.40 1921.90 1902.00 1880.20 1856.80 1833.50 1807.80 1783.00 1753.90 1729.50 1701.90 1677.30 1643.00 1615.70 1580.80 1549.80 1507.80 1477.90 1444.20 1398.60 1359.60 1326.60 1280.10 1233.70 1187.40 1147.50 1103.00 1055.60 1012.00 970.10 925.00 878.20 
828.70 763.90 689.40 643.40 595.30 535.20 472.80 423.80 374.50 320.20 277.20 232.80 188.20 155.40 122.60 90.00 64.00 41.80 26.20 20.00 13.80 7.70 4.90 2.90 1.60 0.80 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2314.90 2314.80 2315.90 2310.00 2309.20 2304.90 2304.20 2296.60 2291.20 2284.50 2281.10 2272.10 2265.50 2253.70 2247.20 2239.10 2222.20 2212.20 2194.40 2182.50 2167.60 2155.80 2135.30 2120.60 2105.40 2084.10 2070.00 2050.60 2030.60 2009.80 1988.60 1964.40
 1943.30 1919.70 1900.60 1875.90 1854.70 1830.60 1805.00 1780.90 1753.20 1726.60 1699.10 1665.50 1634.20 1603.20 1571.50 1531.30 1499.40 1467.60 1423.30 1388.80 1358.70 1322.50 1271.60 1214.00 1171.80 1128.00 1084.90 1041.10 999.70 958.40 907.00 854.90 
799.00 720.20 671.40 624.10 565.30 506.10 447.00 393.30 341.80 300.50 251.70 207.00 164.60 128.20 93.60 65.20 48.40 31.70 15.00 10.60 7.10 4.60 2.10 1.10 0.60 0.30 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2314.90 2315.90 2311.40 2312.80 2310.10 2306.70 2304.40 2300.30 2292.90 2290.70 2282.50 2273.30 2266.30 2259.50 2248.10 2239.80 2226.30 2216.10 2201.80 2188.80 2177.30 2160.50 2144.90 2128.30 2113.00 2096.60 2077.10 2057.70 2039.00 2020.60 1997.00 1977.60
 1956.60 1934.10 1911.10 1891.20 1864.40 1842.00 1815.90 1791.90 1765.80 1737.60 1711.00 1683.60 1651.30 1622.10 1588.40 1557.60 1519.30 1485.70 1451.10 1404.70 1373.90 1338.50 1306.10 1257.60 1198.80 1157.40 1116.20 1072.30 1025.70 985.20 936.70 877.80 
823.20 762.80 687.30 638.40 581.70 524.90 468.10 415.80 354.60 309.90 256.60 212.50 168.90 124.30 87.80 55.60 37.40 19.50 13.30 8.80 6.30 3.70 1.10 0.60 0.40 0.30 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2314.90 2317.20 2315.70 2313.90 2312.30 2307.60 2304.40 2304.00 2297.30 2290.40 2282.50 2281.20 2272.10 2265.30 2256.60 2246.00 2234.60 2224.30 2208.60 2196.80 2185.50 2171.00 2155.40 2140.20 2123.20 2104.70 2090.40 2071.30 2054.20 2036.20 2015.40 1996.50
 1972.80 1952.00 1931.50 1910.10 1883.60 1864.10 1836.60 1814.20 1787.80 1761.60 1739.60 1712.20 1685.00 1651.00 1623.40 1592.90 1556.80 1521.70 1487.60 1449.20 1410.00 1375.00 1333.00 1295.70 1257.70 1217.20 1164.80 1105.70 1063.80 1024.30 977.70 927.00 
868.90 786.40 723.10 664.80 594.20 536.30 478.50 422.40 348.90 282.10 230.60 182.80 136.80 101.70 67.80 50.70 33.90 17.20 11.60 7.10 4.90 2.70 0.60 0.30 0.30 0.30 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2314.90 2317.20 2316.80 2313.60 2313.70 2310.10 2307.70 2305.70 2300.60 2294.30 2292.90 2282.30 2280.80 2270.80 2262.30 2253.60 2244.00 2228.50 2217.20 2208.70 2195.90 2185.40 2168.30 2153.50 2138.30 2123.10 2109.80 2095.70 2077.50 2059.70 2043.20 2022.30
 1999.90 1981.30 1958.70 1938.30 1916.50 1889.10 1860.90 1832.90 1808.40 1781.20 1752.20 1722.00 1689.40 1660.90 1634.20 1603.80 1571.50 1536.80 1503.60 1469.80 1436.40 1401.00 1361.60 1314.70 1250.00 1192.20 1146.70 1105.10 1052.30 1009.30 965.00 914.00 
847.50 775.20 677.40 620.90 546.90 472.40 398.00 357.30 286.50 234.20 184.10 138.10 93.80 66.50 51.20 36.10 21.00 14.60 9.30 6.40 3.60 0.70 0.30 0.30 0.30 0.30 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2314.90 2313.30 2313.30 2315.90 2311.60 2309.40 2307.20 2306.40 2299.70 2298.60 2293.80 2288.00 2282.50 2272.50 2267.00 2260.60 2250.70 2241.50 2229.60 2220.20 2207.60 2197.10 2184.50 2169.70 2159.60 2145.10 2129.20 2113.60 2093.60 2080.10 2060.20 2040.80
 2016.60 1998.10 1971.30 1948.40 1927.60 1902.50 1875.40 1851.60 1823.00 1801.60 1768.20 1735.70 1704.50 1677.50 1647.80 1624.40 1589.70 1547.00 1489.60 1432.90 1386.90 1345.00 1306.80 1264.90 1224.60 1184.60 1146.20 1098.10 1029.10 924.90 850.30 805.00 
759.90 671.00 609.60 548.90 488.30 395.60 360.60 269.00 236.60 167.50 140.00 87.60 68.50 50.30 32.20 24.90 18.10 12.10 7.20 4.90 2.60 0.30 0.20 0.20 0.20 0.20 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2314.90 2314.80 2311.80 2313.90 2313.30 2311.60 2312.20 2307.90 2301.60 2297.10 2292.50 2286.00 2283.10 2275.50 2268.70 2261.10 2252.30 2243.80 2234.40 2226.00 2214.80 2207.40 2196.00 2183.80 2167.60 2154.20 2140.30 2121.60 2106.10 2085.20 2069.20 2045.50
 2023.00 2002.80 1982.00 1957.00 1937.30 1914.70 1894.30 1866.90 1833.00 1805.60 1781.20 1756.60 1730.10 1698.60 1658.70 1602.90 1547.60 1501.20 1466.60 1429.30 1389.20 1352.80 1313.10 1276.00 1232.10 1169.10 1067.60 967.60 923.20 881.90 832.50 693.40 
651.60 615.00 551.50 487.40 423.30 321.00 289.80 214.40 184.10 117.40 89.10 71.70 54.40 37.00 29.40 22.20 15.80 10.40 6.00 3.30 0.50 0.20 0.20 0.20 0.20 0.20 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
2314.90 2317.00 2313.80 2316.70 2311.50 2309.40 2310.40 2307.70 2304.70 2298.80 2293.30 2288.50 2282.60 2275.80 2272.10 2261.90 2252.80 2245.10 2232.60 2225.20 2214.70 2204.10 2198.20 2184.30 2170.30 2156.60 2141.10 2123.10 2106.50 2086.90 2068.50 2048.60
 2030.40 2009.10 1986.20 1965.00 1943.90 1918.90 1894.50 1863.30 1835.30 1812.30 1790.60 1764.80 1731.70 1696.90 1642.10 1588.90 1547.40 1506.80 1468.40 1431.20 1392.60 1355.50 1316.90 1276.10 1220.30 1122.90 1009.20 967.00 923.70 880.20 748.20 689.60 
653.50 599.80 528.00 456.20 384.30 316.70 284.10 204.80 166.00 114.90 59.60 51.10 43.60 35.80 28.30 21.30 15.10 9.90 5.70 3.00 0.40 0.10 0.10 0.10 0.10 0.10 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 
0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00 0.00
